2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

219659

Развернуть таблицу
EN
1/5
Preview
PREVIEW
PLID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Netto weight
NETTO_WEIGHT [kg]
ECLASS-13.0
ECLASS_13_0
ETIM-9.0
ETIM_9_0
Housing material [EF001596]
EF001596
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
113743
CI-K4-PKZ4-NA-GR
Insulated enclosure, HxWxD=240x160x214mm,for PKZ4, +rotary handle, red/yellow
Insulated enclosure for PKZM4, degree of protection IP65, incl. insulated PE-terminal, with red-yellow rotary handle
4015081132836
1.56100
Empty housing for switch devices [AKN343019]
Empty enclosure for switchgear [EC000712]
Plastic
207441
CI-K5-T5-2
Insulated enclosure, HxWxD=280x200x125mm for T5-2
Small enclosure, degree of protection IP65, glass-fiber reinforced polycarbonate, enclosure base RAL 9005, black/operator only RAL 7035, light gray, metric cable entry knockouts top, bottom and in the back plate, hard metric cable entry knockouts, control cable entry, indicator light L-. can be mounted in base knock-out M20/M25, for T5-../Z switch, 1-2 contact units
4015082074418
1.00000
Empty housing for switch devices [AKN343019]
Empty enclosure for switchgear [EC000712]
Plastic
031434
CI-C
Insulated enclosure, HxWxD=165x110x128mm
Insulated enclosure, Empty enclosure for fuse bases S27, Product range: CI-B, C, D basic enclosures, Basic enclosures, metric knockouts top, bottom, With PEN terminal, Individual enclosure with pre-drilled mounting plate, Type cover: Transparent, Dimensions Width: 110 mm, Height: 165 mm, Depth: 128 mm, Mounting depth with mounting plate: 110 mm, For use with: S27
4015080314349
0.46400
Empty housing for switch devices [AKN343019]
Empty enclosure for switchgear [EC000712]
Plastic
262680
CI-K2-PKZ0-NA-G
Insulated enclosure, HxWxD=160x100x 130mm, for PKZ0, +rotary handle, black/grey
Insulated enclosure for PKZM0 + rotary handle, black/grey, degree of protection IP65, glass-fiber reinforced polycarbonate, enclosure base RAL 9005, black/operator only RAL 7035, light gray, 4 x 1/2 inches knockouts
4015082626808
0.41500
Empty housing for switch devices [AKN343019]
Empty enclosure for switchgear [EC000712]
Plastic
182408
CI-K2H-T0-1-MBS
Insulated enclosure CI-K2H, H x W x D = 181 x 100 x 80 mm, for T0-1, hard knockout version, with mounting plate screen
Small enclosure, degree of protection IP65, glass-fiber reinforced polycarbonate, enclosure base RAL 9005, black/enclosure top RAL 7035, light gray, hard metric cable entry knockouts on top, bottom, in the back plate, with pre-assembled mounting plate screen, for T0-../Z switch, 1 contact unit
4015081773343
0.40000
Empty housing for switch devices [AKN343019]
Empty enclosure for switchgear [EC000712]
Plastic
207438
CI-K2-T3-5
Insulated enclosure, HxWxD=160x100x100mm, for T3-5
Small enclosure, degree of protection IP65, glass-fiber reinforced polycarbonate, enclosure base RAL 9005, black/operator only RAL 7035, light gray, metric cable entry knockouts top, bottom and in the back plate, push-through cable entry diaphragm, 2 protective caps to protect the push-through membrane, indicator light L-. can be mounted in base knock-out M20/M25, for T3-../Z switch, 5 contact units
4015082074388
0.45000
Empty housing for switch devices [AKN343019]
Empty enclosure for switchgear [EC000712]
Plastic
229307
CI-K2H-145-M
Insulated enclosure, HxWxD=160x100x145mm, +mounting plate
Insulated enclosure, With mounting plate, Product range: CI-K small enclosures, Basic enclosures, Single unit, Degree of Protection: Front IP65, IP65, with push-through cable entry, Material: Glass-fiber reinforced polycarbonate, Color: Enclosure base RAL 9005, black, Operator only RAL 7035, light gray, Description: Metric cable entry knockouts top, bottom and in the back plate, Control cable entry, Lamp indicator L‐… can be mounted in base knock-out M20/M25, Cable entry: hard knockout version, Dimensions Width: 100 mm, Height: 160 mm, Depth: 145 mm, Mounting depth with mounting plate: 124 mm, Standards: IEC/EN 60529, DIN EN 62208
4015082293079
0.55300
Empty housing for switch devices [AKN343019]
Empty enclosure for switchgear [EC000712]
Plastic
225325
CI-K2-T3-4
Insulated enclosure, HxWxD=160x100x100mm, for T3-4
Small enclosure, degree of protection IP65, glass-fiber reinforced polycarbonate, enclosure base RAL 9005, black/operator only RAL 7035, light gray, metric cable entry knockouts top, bottom and in the back plate, push-through cable entry diaphragm, 2 protective caps to protect the push-through membrane, indicator light L-. can be mounted in base knock-out M20/M25, for T3-../Z switch, 3 – 4 contact units
4015082253257
0.36000
Empty housing for switch devices [AKN343019]
Empty enclosure for switchgear [EC000712]
Plastic
281944
CI-PKZ01-SVB-V
Insulated enclosure, for PKZ01 +VHI, +padlocking feature yellow
Motor-protective circuit-breaker enclosure for mounting on the machine
4015082819446
0.39100
Empty housing for switch devices [AKN343019]
Empty enclosure for switchgear [EC000712]
Plastic
231233
CI-K4X-160-M-NA
Insulated enclosure, HxWxD=240x160x160mm, +mounting plate, NA type
Insulated enclosure, With mounting plate, Product range: CI-K small enclosures, Basic enclosures, Single unit, Degree of Protection: Front IP65, IP65, with push-through cable entry, Description: Approved for UL, CSA, smooth all round with sharp corners, Enclosure base RAL 9005, black, Operator only RAL 7035, light gray, Dimensions Width: 160 mm, Height: 240 mm, Depth: 160 mm, Mounting depth:: 133 mm
4015082312336
1.05400
Empty housing for switch devices [AKN343019]
Empty enclosure for switchgear [EC000712]
Plastic
219659
+CI-K2-PKZ0-G
Insulated enclosure, +rotary handle, black/grey, for PKZ0
Combination type, insulated enclosure
4015082196592
0.33000
Empty housing for switch devices [AKN343019]
Empty enclosure for switchgear [EC000712]
Plastic
231228
CI-K2X-100-M-NA
Insulated enclosure, HxWxD=160x100x100mm, +mounting plate, NA type
Insulated enclosure, With mounting plate, Product range: CI-K small enclosures, Basic enclosures, Single unit, Degree of Protection: Front IP65, IP65, with push-through cable entry, Description: Approved for UL, CSA, 4 x ½ inch knockouts, Enclosure base RAL 9005, black, Operator only RAL 7035, light gray, Dimensions Width: 100 mm, Height: 160 mm, Depth: 100 mm, Mounting depth:: 79 mm
4015082312282
0.45000
Empty housing for switch devices [AKN343019]
Empty enclosure for switchgear [EC000712]
Plastic
281407
CI-PKZ01-PVS
Insulated enclosure, IP65_x, +emergency switching off mushroom push-button, key-actuated, for PKZ01
Insulated enclosure for PKZM01, degree of protection IP65 integrated terminal for PE(N) connection., With emergency switching off mushroom-headed pushbutton, with key-release, top and bottom 2 M25 knockout cable entries each
4015082814076
0.35000
Empty housing for switch devices [AKN343019]
Empty enclosure for switchgear [EC000712]
Plastic
182412
CI-K2H-T3-4-MBS
Insulated enclosure CI-K2H, H x W x D = 181 x 100 x 80 mm, for T3-3, T3-4, hard knockout version, with mounting plate screen
Small enclosure, degree of protection IP65, glass-fiber reinforced polycarbonate, enclosure base RAL 9005, black/enclosure top RAL 7035, light gray, hard metric cable entry knockouts on top, bottom, in the back plate, with pre-assembled mounting plate screen, for T3-../Z switch, 3- 4 contact units
4015081773381
0.56000
Empty housing for switch devices [AKN343019]
Empty enclosure for switchgear [EC000712]
Plastic
255921
CI-K2-T3-4-NA
Insulated enclosure, HxWxD=160x100x100mm,for T3-4, NA type
Small enclosure, degree of protection IP65, glass-fiber reinforced polycarbonate, enclosure base RAL 9005, black/operator only RAL 7035, light gray, with hard 1/2 inch knockouts, for T3-2 switch
4015082559212
0.36000
Empty housing for switch devices [AKN343019]
Empty enclosure for switchgear [EC000712]
Plastic
231224
CI-K4X-125-TS-NA
Insulated enclosure, HxWxD=240x160x125mm, +mounting rail, NA type
Insulated enclosure, with DIN-rail, Product range: CI-K small enclosures, Basic enclosures, Single unit, Degree of Protection: Front IP65, IP65, with push-through cable entry, Description: Approved for UL, CSA, smooth all round with sharp corners, Enclosure base RAL 9005, black, Operator only RAL 7035, light gray, Dimensions Width: 160 mm, Height: 240 mm, Depth: 125 mm, Mounting depth:: 93 mm
4015082312244
0.72300
Empty housing for switch devices [AKN343019]
Empty enclosure for switchgear [EC000712]
Plastic
229308
CI-K2H-145-AD
Insulated enclosure, HxWxD=160x100x145mm, +component adapter DILE+ZE
Insulated enclosure, with adapter plate for contactors DILE with motor-protective relay ZE, Product range: CI-K small enclosures, Basic enclosures, Single unit, Degree of Protection: Front IP65, IP65, with push-through cable entry, Material: Glass-fiber reinforced polycarbonate, Color: Enclosure base RAL 9005, black, Operator only RAL 7035, light gray, Description: Metric cable entry knockouts top, bottom and in the back plate, Control cable entry, Lamp indicator L‐… can be mounted in base knock-out M20/M25, Cable entry: hard knockout version, Dimensions Width: 100 mm, Height: 160 mm, Depth: 145 mm , Mounting depth with mounting plate: 124 mm, Standards: IEC/EN 60529, DIN EN 62208
4015082293086
0.46000
Empty housing for switch devices [AKN343019]
Empty enclosure for switchgear [EC000712]
Plastic
231223
CI-K3X-160-TS-NA
Insulated enclosure, HxWxD=200x120x160mm, +mounting rail, NA type
Insulated enclosure, with DIN-rail, Product range: CI-K small enclosures, Basic enclosures, Single unit, Degree of Protection: Front IP65, IP65, with push-through cable entry, Description: Approved for UL, CSA, smooth all round with sharp corners, Enclosure base RAL 9005, black, Operator only RAL 7035, light gray, Dimensions Width: 120 mm, Height: 200 mm, Depth: 160 mm, Mounting depth:: 128 mm
4015082312237
0.58000
Empty housing for switch devices [AKN343019]
Empty enclosure for switchgear [EC000712]
Plastic
260089
CI-PKZ0-GM
Insulated enclosure, IP55_x, rotary handle black grey, for PKZ0
Insulated enclosure for PKZM0, degree of protection IP55 integrated terminal for PE(N) connection., Per 2 M25 knockout cable entries, with black-grey rotary knob
4015082600891
0.20000
Empty housing for switch devices [AKN343019]
Empty enclosure for switchgear [EC000712]
Plastic
Показать сжатый показ (105 продукта)
Идентификационный номер219659
Последнее изменение11.12.2025 11:15:30
Единица

Классификации

CNS

CNSERPBASE Object Properties
Order Number219659